1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

600 m vinyl tie (Made of PVC)

600 m vinyl tie (Made of PVC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,382.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO Tubes and Tube-related Parts 600 m Tin Tie (PVC).

Part Number
EA475VA-1
EA475VA-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code

฿ 2,382.94

VINYL TIE 1 Piece(s) 5 Day(s) White4518340595583

฿ 2,382.94

VINYL TIE 1 Piece(s) 7 Day(s) Red4518340595613

Loading...

  1. 1

Basic Information

Type Related Components Material Others Material Details Steel+PVC
Hole Diameter in the Center of the Drum ø 30mm Drum Size ø 214×52mm Quantity 1 roll (600m)