1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

500 m vinyl tie (Polyethylene)

500 m vinyl tie (Polyethylene)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,970.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Esco tube/tube related parts 500 m vinyl tie (made of polyethylene).

Part Number
EA475VA-15
EA475VA-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code

฿ 1,970.47

VINYL TIE 1 Piece(s) 6 Day(s) White4518340234918

฿ 1,970.47

VINYL TIE 1 Piece(s) 5 Day(s) Black4548745022254

Loading...

  1. 1

Basic Information

Type Related Components Material Others Material Details Polyethylene resin + steel
Quantity 1 roll (500 m)