Cable Tie EA475AN-150

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Loop tensile strength--100 and -200: 8kgf, -150 and -250: 18kgf, -300 and -370: 22kgf
・Material-Nylon 66
・Color…Yellow
・Length(mm)…150
・Width(mm)…3.6
・Max D. (mm)…39