Cable Tie EA475A-165

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Nylon 66
・Loop tensile strength-A series: 8kgf AA/AB series: 18kgfAC series: 22kgf AE-150 to -380: 55kgfAE-760: 80kgf
・Length…165mm
・Width…2.5mm
・Max D.…44mm