1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Valve socket【2 Pieces Per Package】

Valve socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 69.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Esco PVC pipe joint valve socket. [Material]·PVC.

Part Number
EA471CD-13A
EA471CD-20A
EA471CD-40A
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Pipe O.D. 1
(mm)
JAN Code Nominal Thread Size

฿ 69.24

VALVE SOCKET 1 Pack(s)

2 Pieces Per Package

5 Day(s) 1845183405031061/2

฿ 81.91

VALVE SOCKET 1 Pack(s)

2 Pieces Per Package

5 Day(s) 2645183405031203/4

฿ 179.86

VALVE SOCKET 1 Pack(s)

2 Pieces Per Package

5 Day(s) 4845183405006481 1/2

Loading...

  1. 1

Basic Information

Connection Type Others Fitting shape Socket Properties None
Screw type R (Tapered male thread for pipes) standard JISK6743 Type Other