1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Worm gear damper

DAMPER

Worm gear damper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,558.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Esco butterfly valve worm gear damper.

Part Number
EA470EB-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,558.70

DAMPER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Valve Type Butterfly Valves Body Material Aluminum Supply Side, Connection Type Tube Flange
Supply Side, Tube Flange Nominal 2B Control Side, Connection Type Tube Flange Control Side, Tube Flange Nominal 2B
Handle Shape Round Handle Specifications Worm Gear Type Nominal diameters 4548745162332
Applicable Flange 5K/10K (JIS), 125lb/150lb (ANSI) Working pressure range(Mpa) null::1.0 Operating Temperature Range(℃) -20:: 120

Please check the type/dimensions/specifications of the part EA470EB-20 in the Worm gear damper series.