1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

three way ball valve

3-WAY BALL VALVE

three way ball valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,720.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This is a three-way ball valve manufactured by Esco. [Main Body Material]·Brass.

Part Number
EA470BA-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,720.53

3-WAY BALL VALVE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Main Body Shape Horizontal Type 3-Direction Material Brass Applicable Fluid Water / Oil / Gas
Supply Side, Connection Type Rc (R) Supply Side, Plumbing Thread Nominal 2B Control Side, Connection Type Rc (R)
Control Side, Plumbing Thread Nominal 2B Handle Shape Lever Operating Pressure Range(MPa) 2.0::
JAN Code 4518340546349 Maximum Pressure (Water/Oil/Gas (*)) Normal temperature: 2.0 MPa (28 kgf/cm2), 150°C or less: 0.62 MPa (7 kgf/cm^2)

Please check the type/dimensions/specifications of the part EA470BA-20 in the three way ball valve series.