1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Constant Flow Valve

Constant Flow Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 889.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a one-way flow from the male thread side to the female thread side. [Material]·Brass.

Part Number
EA469BR-62
EA469BR-63
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code

฿ 889.36

FIXED CAPACITY VALVE 1 Piece(s) 6 Day(s) 4548745999068

฿ 889.36

FIXED CAPACITY VALVE 1 Piece(s) 6 Day(s) 4548745999075

Loading...

  1. 1

Basic Information

Body Material Brass Connection Type Same Diameter Connection Supply Side, Screw Connection Types G
Supply Side, Plumbing Thread Nominal 1/2B Control Side, Thread Connection Type G Control Side Plumbing Pipe Thread Nominal 1/2B
Accessories With packing Thread Diameter Primary (Enter side): Male thread G1/2", secondary side (outside): Female thread G1/2"