1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bushing (Stainless steel, 2-step drop)

BUSHING

Bushing (Stainless steel, 2-step drop)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 91.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO screw-in fitting/screw-in flange bushing (stainless steel/2-step drop).

 
Part Number
EA469AM-3AA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 JAN Code

฿ 91.09

฿ 60.98

BUSHING 1 Piece(s) Same day 3/8B(10A)1/8B(6A)4548745968811

Loading...

  1. 1

Basic Information

Connecting Shape Bushings/Male Female Socket Connection Type Thread <-> Thread, Unequal Dia. Material Stainless Steel
Connection Thread Type M1 R Connection Thread Type M2 Rc Type Fitting
Max. Operating Pressure(MPa) 1.35 Notes JISB2308, 2 steps down Material Details SUS304(SCS13)

Please check the type/dimensions/specifications of the part EA469AM-3AA in the Bushing (Stainless steel, 2-step drop) series.

Products with similar specification

Part Number
EA469AM-4AA
EA469AM-6AA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 JAN Code

฿ 112.77

1 Piece(s) 5 Day(s) 1/2B(15A)1/4B(8A)4548745968828

฿ 163.05

1 Piece(s) Same day 3/4B(20A)3/8B(10A)4548745969740