1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Elbow (Stainless Steel)

ELBOW

Elbow (Stainless Steel)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 160.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO screw-in fittings, screw-in flange elbows (stainless steel).

Part Number
EA469AC-3A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 JAN Code

฿ 162.43

ELBOW 1 Piece(s) 5 Day(s) 3/8B(10A)4548745947663

Loading...

  1. 1

Basic Information

Connecting Shape Elbow Connection Type Thread <-> Thread, Equal Dia. Different Type Material Stainless Steel
Connection Thread Type M1 Rc Type Fitting Max. Operating Pressure(MPa) 1.35
Divisions of Max. Operating Pressure 2.0Mpa or Less standard JISB2308 Material Details SUS304(SCS13)