1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swing check valve, bronze (EA465A-3)

SWING CHECK VALVE

Swing check valve, bronze (EA465A-3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO Check valves and swing check valves for fluids.

Part Number
EA465A-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code

฿ 1,546.13

SWING CHECK VALVE 1 Piece(s) 3 Day(s) 3/8B3/8B4518340546721

Loading...

  1. 1

Basic Information

Type Swing Type Applicable Fluid Water / Air / Oil / Gas Material Bronze
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Max. Operating Pressure(MPa) 1.37
standard JIS standard product Maximum pressure Oil, gas, air, pulsating water (below 120°C), saturated steam: 0.98 MPa (10 kgf/cm2), still water (120°C or less): 1.37 MPa (14 kgf/cm^2)