1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hose Clamp EA463SB-50【10 Pieces Per Package】

HOSE CLAMP

Hose Clamp EA463SB-50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 502.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Band: stainless steelScrew: steel
・Band width (mm)…12
・Hose D (mm)…32 to 50

Part Number
EA463SB-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 502.93

HOSE CLAMP 1 Pack(s)

10 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 32 Hose O.D. Tightening Range (Max.)(mm) 50 Material Stainless Steel
JAN Code 4548745191752

Please check the type/dimensions/specifications of the part EA463SB-50 in the Hose Clamp EA463SB-50 series.