Stainless Steel Tying Band EA463FF-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material- Stainless steel
・Thickness-0.38mm
・It can be mounted again.
・Use EA463FG-1, EA463FG-2 and EA463EE-3 as a binding tool.
・It can be tightened with hand.
・Length. (mm)-229
・width. (mm)-6.35
・Dim. (mm)-63
・Qty. per unit-50 pcs