Super-Strong Stainless Steel Clamp EA463CE-92

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steelBand: SUS304Screw: SUS410
・Band width-16mm
・Band thickness-0.7mm
・Hex (-)screw-5/16 (8mm)
・Extra heavy-duty type (screw tightening torque: 22.6Nm)
・Compatible Dia.…70 to 92mm