[Stainless] Steel Hose Clamp Set EA463C

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Hexagonal(‐)screw-1/4"
・Case size-167x126x62mm〈Set items〉
・EA463C-16(20pcs.)-Band width:8mm、 Suitable dia.:5.6 to 16mm
・EA463C-20(20pcs.)-Band width:8mm、 Suitable dia.:11 to 20mm
・EA463C-23(20pcs.)-Bandwidth:8mm、 Suitable dia.:13 to 23mm
・EA508MD-1(Case)