Free End Clamp EA463BC-50

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Even a deformed object can be held securely.
・Required tool-EA463EE-1 to -4
・Load capacity-220kg
・Material-SUS201
・Width-6.35mm
・Max. diameter are for the case of one winding (About half for two windings)
・Max. dia.…50mm