Hose Band Set EA463AA

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…
・Band width 9mm…Suitable diameter:10~16mm(20pcs.)Suitable diameter:12~22mm(20pcs.)
・Band width 12mm…Suitable diameter:16~27mm(20pcs.)Suitable diameter:20~32mm(10pcs.)
・Hose band Material…Galvanized steel
・Casesize…225×190×40mm