1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Cut Valve (Weather-resistant)

Air Cut Valve (Weather-resistant)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,858.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Can be used in ozone and ultraviolet light environments
·Prevents outside air from entering, cuts bad odors, and prevents pests and small animals from entering

Part Number
EA455BB-65
EA455BB-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code

฿ 4,858.12

AIR CUT VALVE WEATHER-PROOF 1 Piece(s) 3 Day(s) 4518340533844

฿ 7,575.95

AIR CUT VALVE WEATHER-PROOF 1 Piece(s) 6 Day(s) 4518340533868

Loading...

  1. 1

Basic Information

Valve Type Other Body Material Resin Main body material details Outside: EPDM, inside: Natural rubber