1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Flare adapter (female/male) brass

Flare adapter (female/male) brass
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 180.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Esco copper/steel pipe joint flare adapter (female/male).

Part Number
EA443D-32
EA443D-42
EA443D-54
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread nominal 1 Applicable Pipe O.D.1 (inch) JAN Code Thread Nominal 2 Male Screw (Flare) Applicable Pipe O.D.2 (inch) Female Screw (Flare)

฿ 180.38

FLARE ADAPTER 1 Piece(s) 6 Day(s) 7/16x206.3545183401380325/8x181/4"9.523/8"

฿ 245.69

FLARE ADAPTER 1 Piece(s) 6 Day(s) 7/16x206.3545183401380563/4x161/4"12.71/2"

฿ 481.52

FLARE ADAPTER 1 Piece(s) 6 Day(s) 3/4x1612.745183401380877/8x141/2"15.885/8"

Loading...

  1. 1

Basic Information

Type Straight Fitting type Flare Fittings Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less
Applicable Pipe Size, Standards Inch, Reducing Connection Thread Type 1 UNF (Unify Fine Threaded) Connection type Screw⇔Screw
Materials Brass Types of connection screw 2 UNF (Unified Fine Tapped) Quantity 1 pc.
Accessories copper packing