(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Esco copper pipe/steel pipe joint flare half union.
Type | Straight | Fitting type | Flare Fittings | Divisions of Max. Operating Pressure(MPa) | 2.0Mpa or Less |
---|---|---|---|---|---|
Applicable Pipe Size, Standards | Inch, Equal Dia. | Connection Thread Type 1 | R (Tapered male thread for pipes) | Thread nominal 1 | 1/2B(15A) |
Connection type | Screw⇔Screw | Applicable Pipe O.D.1 (inch) | 9.52 | JAN Code | 4548745727081 |
Compatible pipe material | copper | Thread Nominal 2 | 5/8x18 | Types of connection screw 2 | UNF (Unify Fine Threaded) |
Quantity | 2 pcs. |
Please check the type/dimensions/specifications of the part EA442AA-143 in the flare half union series.
How can we improve?
How can we improve?