1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Feed Water Flexible Pipe (for Stopcock) EA432MS-3

FEED WATER FLEXIBLE PIPE

Feed Water Flexible Pipe (for Stopcock) EA432MS-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 399.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steel
・Pipe dia.(mm)-12.7mm
・Length-300mm
・Length of Flexible-160mm

Part Number
EA432MS-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 399.00

FEED WATER FLEXIBLE PIPE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA432MS-3 in the Feed Water Flexible Pipe (for Stopcock) EA432MS-3 series.