(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Esco tube and tube related parts tube clamp.
Part Number |
---|
EA425KZ-2 |
EA425KZ-4 |
EA425KZ-8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Size | Specifications | Compatible Tube Outer Diameter |
---|---|---|---|---|---|---|---|---|---|---|
฿ 180.96 | TUBE CLAMP | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4548745577754 | Approximately 24 (W) × 9 (D) × 13 (H) mm | ON-OFF only | Up to ⌀2 mm | ||
฿ 545.36 | TUBE CLAMP | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4548745577709 | Approximately 38 (W) × 17 (D) × 25 (H) mm | 12 steps adjustable | Up to ⌀4 mm | ||
฿ 869.18 | TUBE CLAMP | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 4548745578362 | Approximately 58 (W) × 25 (D) × 30 (H) mm | 8 levels adjustable | Up to ⌀8 mm |
Loading...
Type | Related Components | Material Details | Duracon (POM) |
---|
How can we improve?
How can we improve?