1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

90° nipple (Oil Hydraulic)

90° nipple (Oil Hydraulic)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 264.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Esco copper pipe. ·Fitting for steel pipe 90° nipple (for hydraulic).

Part Number
EA425GC-2
EA425GC-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Mounting Screw

฿ 264.90

PF/PT ELBOW FOR HYDRAULIC 1 Piece(s) 6 Day(s) 4548745321227PF/PT Size: 1/4"

฿ 302.84

PF/PT ELBOW FOR HYDRAULIC 1 Piece(s) 5 Day(s) 4548745321234PF/PT Size: 3/8"

Loading...

  1. 1

Basic Information

Type Elbow Materials steel Specifications For EA125TA/TB/TC/TD-6A to -20E
Connection form Male thread × Male thread