1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Check Valve (Brass)

Check Valve (Brass)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,072.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Machine tools, cleaning machines, various hydraulic equipment, analyzers, boilers, burners, construction machinery, drip prevention, gas mixers, fluid control systems.

Part Number
EA425EC-1
EA425EC-2
EA425EC-3
EA425EC-4
EA425EC-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code

฿ 1,118.02

CHECK VALVE 1 Piece(s) 3 Day(s) 1/8B1/8B4518340381988

฿ 1,072.00

CHECK VALVE 1 Piece(s) 3 Day(s) 1/4B1/4B4518340381995

฿ 1,345.68

CHECK VALVE 1 Piece(s) 3 Day(s) 3/8B3/8B4518340382008

฿ 1,880.12

CHECK VALVE 1 Piece(s) 3 Day(s) 1/2B1/2B4518340382015

฿ 2,795.45

CHECK VALVE 1 Piece(s) 3 Day(s) 3/4B3/4B4518340382022

Loading...

  1. 1

Basic Information

Applicable Fluid Oil / Gas Material Brass Supply Side, Connection Type Rc (R)
Control Side, Connection Type Rc (R) Max. Operating Pressure(MPa) 4.9 Cracking Pressure(MPa) 0.007
Operating Pressure 4.9 MPa (50 kgf/cm2) Cracking pressure details 7 kPa (0.07 kg/cm2) Pressure resistant 7.35 MPa (75 kgf/cm2)