1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Oil Seal(Protection lip addapted) EA423TB-22B

OIL SEAL

Oil Seal(Protection lip addapted) EA423TB-22B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 240.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Type 4(JIS B2402)
・Material …Sealant :Nitrile Rubber 、Metal Ring :Cold-Rolled Steel Plates 、Spring :Hard-Drawn Steel Wire
・Properness Temperature …-25℃ to 120℃
・Oil and Wear resistance
・Equipped With A Protection Lip Where The External Foreign Objects Will Be Prevented From Being Contaminated.
・Shaft Dia. (mm) …22
・Dia.(mm) …38
・Thickness(mm) …8
・Qty. Per Unit …1Sheet

Part Number
EA423TB-22B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 240.00

OIL SEAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Others Material Nitrile Rubber Environment, Applications Mineral Oil Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant
JAN Code 4548745477320 Quantity 1 pc. Type Special Shape Ring
standard Type 4 (JISB2402)

Please check the type/dimensions/specifications of the part EA423TB-22B in the Oil Seal(Protection lip addapted) EA423TB-22B series.