(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A gasket for fixing that is thinner than the JIS standard and is a proprietary standard.
Material | Nitrile Rubber | Environment, Applications | Mineral Oil Resistant / Animal and Vegetable Oil Resistant | Material Code, JIS | Class 1 A |
---|---|---|---|---|---|
Type | O-ring |
Please check the type/dimensions/specifications of the part EA423RP-5 in the O-Ring (for Fixing) series.
Part Number |
---|
EA423RP-13 |
EA423RP-14 |
EA423RP-15 |
EA423RP-50 |
EA423RP-6 |
EA423RP-7 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Wire Diameter (mm) | Inner Diameter (mm) | JIS number |
---|---|---|---|---|---|---|---|---|---|
฿ 59.00 | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 4548745481129 | 1.5 | 12.0 | S-12.5(N-12.5) | ||
฿ 59.00 | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 4548745481136 | 1.5 | 13.5 | S-14(N-14) | ||
฿ 59.00 | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 4548745481143 | 1.5 | 14.5 | S-15(N-15) | ||
฿ 319.00 | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 4548745305852 | 2.0 | 49.5 | S-50(N-50) | ||
฿ 52.00 | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 4548745483994 | 1.5 | 5.5 | S-6(N-6) | ||
฿ 52.00 | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 4548745484014 | 1.5 | 6.5 | S-7(N-7) |
How can we improve?
How can we improve?