1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Fluor Rubber O-Ring (For Fixed) EA423RJ-125

FLUOR RUBBER O-RING

Fluor Rubber O-Ring (For Fixed) EA423RJ-125
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 414.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material …Fluor Rubber (4Seed D)
・Heat-resistant
・JIS Number …G-125
・Id.(Mm) …124.4
・Wire Diameter …3.1
・Qty. Per Unit …1Sheet

Part Number
EA423RJ-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 414.00

FLUOR RUBBER O-RING 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type G (For Mounting) Material Fluororesin Environment, Applications Heat Resistant
Material Code, JIS Class 4 D JAN Code 4548745482942 Wire Diameter(mm) 3.1
Inner Diameter(mm) 124.4 Type O-ring

Please check the type/dimensions/specifications of the part EA423RJ-125 in the Fluor Rubber O-Ring (For Fixed) EA423RJ-125 series.