1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Backup Ring EA423RD-29.5【5 Pieces Per Package】

BACKUP RING

Backup Ring EA423RD-29.5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 272.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-fluoropolymer
・JIS No.-P-29.5

Part Number
EA423RD-29.5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 272.64

BACKUP RING 1 Pack(s)

5 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Basic Information

Type P (For Mounting, Dynamic) Material Fluoro Rubber JAN Code 4548745749823
Wire Diameter(mm) 3.5 Inner Diameter(mm) 29.2 Outer diameter(mm) 35.5
Type Back-Up Ring

Please check the type/dimensions/specifications of the part EA423RD-29.5 in the Backup Ring EA423RD-29.5 series.