(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ESCO Co., Ltd O-Ring (for high pressure). [Material]·Made of nitrile rubber
Type | P (For Mounting, Dynamic) | Material | Nitrile Rubber | Environment, Applications | Mineral Oil Resistant / Animal and Vegetable Oil Resistant / Pressure Resistant |
---|---|---|---|---|---|
Material Code, JIS | Class 1 B | Type | O-ring |
Please check the type/dimensions/specifications of the part EA423RC-5 in the O-Ring (For High Pressure) series.
Part Number |
---|
EA423RC-10 |
EA423RC-14 |
EA423RC-21 |
EA423RC-24 |
EA423RC-3 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Wire Diameter (mm) | Inner Diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 163.21 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017924 | 1.9 | 9.8 | ||
฿ 182.13 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 4518340017955 | 2.4 | 13.8 | ||
฿ 200.41 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340018006 | 2.4 | 20.8 | ||
฿ 231.28 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340018020 | 3.5 | 23.7 | ||
฿ 163.06 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 4518340018075 | 1.9 | 2.8 |
How can we improve?
How can we improve?