1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

O-ring EA423RB-10【10 Pieces Per Package】

O-RING

O-ring EA423RB-10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 65.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Nitrile rubber
・Oil resistant
・JIS No.…P-10

Part Number
EA423RB-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 65.72

O-RING 1 Pack(s)

10 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Basic Information

Type P (For Mounting, Dynamic) Material Nitrile Rubber Environment, Applications Mineral Oil Resistant / Animal and Vegetable Oil Resistant
Material Code, JIS Class 1 A JAN Code 4518340017542 Wire Diameter(mm) 1.9
Inner Diameter(mm) 9.8 Type O-ring

Please check the type/dimensions/specifications of the part EA423RB-10 in the O-ring EA423RB-10 series.