1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-ring Kit EA423M

O-RING KIT

O-ring Kit EA423M
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,647.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Nitrile rubber
・Kit details-Measuring tape, cyanoacrylate adhesive (3g), cutter, cutting block, rubber cord for O-ring
・Kit with which O-rings of various dim. can be made
・Case dim.-425 x 250 x 125mm

 
Part Number
EA423M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,647.00

฿ 4,294.56

O-RING KIT 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA423M in the O-ring Kit EA423M series.