1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hose Cutter EA338A-13

HOSE CUTTER

Hose Cutter EA338A-13
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 444.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Body:plastic, Blade:Stainless steel
・Cutting capacity-Dia.3 to 13mm
・Length-115mm

 
Part Number
EA338A-13 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 444.69

฿ 242.27

HOSE CUTTER 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA338A-13 in the Hose Cutter EA338A-13 series.