1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Female Threaded Stem (Brass Nickel Plating) (Part Number)

Female Threaded Stem (Brass Nickel Plating)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 303.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Esco Hose Fitting Female Thread Stem (Brass Nickel Plated).

Part Number
EA141CH-12
EA141CH-22
EA141CH-23
EA141CH-33
EA141CH-44
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Thread Nominal Applicable Hoses I.D.
(Ø)
JAN Code Thread Diameter

฿ 303.89

FEMALE THREADED STEM 1 Piece(s) 6 Day(s) 1/8B64548745732689G(PF)1/8"

฿ 347.91

FEMALE THREADED STEM 1 Piece(s) 6 Day(s) 1/4B64548745732696G(PF)1/4"

฿ 348.37

FEMALE THREADED STEM 1 Piece(s) 6 Day(s) 1/4B94548745732702G(PF)1/4"

฿ 403.41

FEMALE THREADED STEM 1 Piece(s) 6 Day(s) 3/8B94548745732719G(PF)3/8"

฿ 492.07

FEMALE THREADED STEM 1 Piece(s) 6 Day(s) 1/2B134548745732726G(PF)1/2"

Loading...

  1. 1

Basic Information

Material Brass Type Hose Fittings Connection Thread Type G
Connection Type Tapped Shape Straight Maximum Operating Pressure 0.78 MPa (8 kgf/cm^2)