1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PF Nipple EA141AV-152

PF NIPPLE

PF Nipple EA141AV-152
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 125.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Brass
・Thread dia.…G(PF)1/4 x G(PF)1/8

Part Number
EA141AV-152
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 125.72

PF NIPPLE 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Related Components (Covers) JAN Code 4518340693814 Thread Diameter G(PF)1/4"×G(PF)1/8"

Please check the type/dimensions/specifications of the part EA141AV-152 in the PF Nipple EA141AV-152 series.