(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Esco Hose Fitting Male Thread Stem (Stainless Steel).
Part Number |
---|
EA141A-105 |
EA141A-107 |
EA141A-108 |
EA141A-110 |
EA141A-111 |
EA141A-112 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Thread Nominal | Applicable Hoses I.D. (Ø) | JAN Code |
---|---|---|---|---|---|---|---|---|
฿ 416.81 | MALE THREADED STEM | 1 Piece(s) | 6 Day(s) | 1/8B | 7 | 4548745314885 | ||
฿ 471.70 | MALE THREADED STEM | 1 Piece(s) | 6 Day(s) | 1/8B | 9 | 4548745314908 | ||
฿ 472.01 | MALE THREADED STEM | 1 Piece(s) | 5 Day(s) | 1/4B | 5 | 4548745314915 | ||
฿ 472.16 | MALE THREADED STEM | 1 Piece(s) | 6 Day(s) | 1/4B | 6 | 4548745314939 | ||
฿ 417.74 | MALE THREADED STEM | 1 Piece(s) | 6 Day(s) | 1/4B | 7 | 4548745314946 | ||
฿ 418.21 | MALE THREADED STEM | 1 Piece(s) | 6 Day(s) | 1/4B | 8 | 4548745314953 |
Loading...
Material | Stainless Steel | Type | Hose Fittings | Hose Connection Type | Barbs |
---|---|---|---|---|---|
Connection Thread Type | R | Connection Type | Threaded | Shape | Straight |
Operating Pressure | 3.45 MPa or less |
How can we improve?
How can we improve?