1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

10.5 MPa High Pressure Hose, With Hydraulic Fittings

10.5 MPa High Pressure Hose, With Hydraulic Fittings
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,378.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO flexible hose 10.5 MPa High Pressure Hose, With Hydraulic Fittings.

Part Number
EA125TB-6A
EA125TB-10A
EA125TB-15A
EA125TB-15C
EA125TB-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
JAN Code Minimum bending radius

฿ 1,378.28

HIGH-PRESSURE HOSE HYDRAULIC 1 Piece(s) 5 Day(s) 6.311.54548745314243-

฿ 1,590.15

HIGH-PRESSURE HOSE HYDRAULIC 1 Piece(s) 6 Day(s) 6.311.54548745314298-

฿ 1,852.12

HIGH-PRESSURE HOSE HYDRAULIC 1 Piece(s) 6 Day(s) 6.311.54548745314342-

฿ 2,642.06

HIGH-PRESSURE HOSE HYDRAULIC 1 Piece(s) 5 Day(s) 12.718.7454874531436660mm

฿ 2,223.48

HIGH-PRESSURE HOSE HYDRAULIC 1 Piece(s) 6 Day(s) 6.311.54548745314397-

Loading...

  1. 1

Basic Information

Type Flexible Hoses Applicable Fluid Oil Braid Not Provided
Operating Temperature Range(°C) -40::100 Hose material Oil resistant synthetic rubber + oil resistant and weather resistant synthetic rubber Connection type Swage Fittings
Caulking metal fittings connection form Female thread x female thread Type of caulking metal fittings Parallel female thread x parallel female thread Maximum Operating Pressure (Range)(MPa) 5.1 or more
Maximum Operating Pressure 10.5 MPa