1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Pressure Hose for Hydraulic (7.0MPa) EA125TA-20E

HIGH-PRESSURE HOSE HYDRAULIC

High-Pressure Hose for Hydraulic (7.0MPa) EA125TA-20E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,285.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Inner rubber: oil-resistant synthetic rubber, Reinforcement layer: hard steel wireOuter rubber: oil- and weather-resistant synthetic rubber
・Applicable fluid-General mineral operating oil
・Normal pressure-7.0MPa
・Temperature range:-40 to 100℃
・Easy-to-install, slim and flexible high-pressure hose suitable for hydraulic equipment of construction machines, tool machines, and special equipment vehicles and for narrow piping places
・Length…2,000
・ID…25.4
・OD…31.6
・Min. radius…120

Part Number
EA125TA-20E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,285.00

HIGH-PRESSURE HOSE HYDRAULIC 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA125TA-20E in the High-Pressure Hose for Hydraulic (7.0MPa) EA125TA-20E series.