1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

7.0 MPa high pressure hose/with hydraulic fittings

7.0 MPa high pressure hose/with hydraulic fittings
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,554.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A slim and flexible high-pressure hose that is easy to install even in hydraulic equipment such as construction machinery, machine tools, specially equipped vehicles, and narrow piping spaces.

Part Number
EA125TA-10A
EA125TA-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,554.47

HIGH-PRESSURE HOSE HYDRAULIC 1 Piece(s) 5 Day(s)

฿ 2,519.00

HIGH-PRESSURE HOSE HYDRAULIC 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Flexible Hoses Applicable Fluid Oil Inner Dia. d(Ø) 6.3
Braid Not Provided Outer Dia. D(Ø) 11.5 Operating Temperature Range(°C) -40::100
JAN Code 4548745314090 Hose material Oil resistant synthetic rubber + oil resistant and weather resistant synthetic rubber Connection type Swage Fittings
Caulking metal fittings connection form Female thread x female thread Type of caulking metal fittings Parallel female thread x parallel female thread Maximum Operating Pressure (Range)(MPa) 5.1 or more
Maximum Operating Pressure 7.0 MPa