1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nylon tube (High voltage resistance)

Nylon tube (High voltage resistance)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,323.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It has excellent resistance to heat, cold, pressure, abrasion, and bending fatigue.

Part Number
EA125ND-6A
EA125ND-8SALE
EA125ND-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Material: Nylon JAN Code

฿ 1,759.37

NYLON TUBE 1 Piece(s) 5 Day(s) 64Pressure Resistant Nylon4548745313970

฿ 1,323.50

฿ 801.64

NYLON TUBE 1 Piece(s) Same day 86Pressure Resistant Nylon4548745313987

฿ 2,120.05

NYLON TUBE 1 Piece(s) 5 Day(s) 107.5Soft Nylon4548745314007

Loading...

  1. 1

Basic Information

Type Straight Material Nylon Applicable Fluid Water / Air / General Hydraulic Oil
Operating Environment Pressure Resistance / Heat Resistance / Abrasion Resistance / low temperature resistance Color Milky White Specifications Bending fatigue resistance