1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Soft Nylon Tube EA125NA-10A

SOFT NYLON TUBE

Soft Nylon Tube EA125NA-10A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,308.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Soft nylon tube
・Maximum operating pressure (23℃)
・Applicable fluid-Air, water, oil
・Operating temperature: -20 to 70℃
・Heat, cold, pressure, wear, and bending fatigue resistances
・Color-NA: black, NB: milk white
・OD xID(mm)…Dia.10 x 7.5
・Length…10m
・Max pressure(MPa)…1.4

Part Number
EA125NA-10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,308.87

SOFT NYLON TUBE 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 10 Inner Dia. d(Ø) 7.5
Material Nylon Applicable Fluid Water / Air / General Hydraulic Oil Operating Environment Pressure Resistance / Heat Resistance / Abrasion Resistance / low temperature resistance
Color Black Material: Nylon Soft Nylon JAN Code 4548745313741
Specifications Bending fatigue resistance

Please check the type/dimensions/specifications of the part EA125NA-10A in the Soft Nylon Tube EA125NA-10A series.