1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Oil-Resistant Fuel Tube EA125JA-9

OIL-RESISTANT FUEL TUBE

Oil-Resistant Fuel Tube EA125JA-9
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,083.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-PVC
・Service temperature range-0 to 60℃
・For piping tube of small engines, farm equipment, and machines
・Clear type that allows for fluid check
・ID x OD(mm)…9 x 13
・Max. pressure (MPa)…0.13
・Length…15m

Part Number
EA125JA-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,083.80

OIL-RESISTANT FUEL TUBE 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 13 Inner Dia. d(Ø) 9
Material PVC Operating Environment Oil Resistance JAN Code 4548745313581

Please check the type/dimensions/specifications of the part EA125JA-9 in the Oil-Resistant Fuel Tube EA125JA-9 series.