1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fuel tube (oil-resistant PVC)

Fuel tube (oil-resistant PVC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,741.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ As a tube for piping small engines, agricultural machinery, machinery, etc.
・ Clear type that allows you to check the fluid firmly

Part Number
EA125JA-3
EA125JA-5
EA125JA-9
EA125JA-12
EA125JA-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
JAN Code

฿ 1,834.62

OIL-RESISTANT FUEL TUBE 1 Piece(s) 6 Day(s) 634548745313536

฿ 2,365.90

OIL-RESISTANT FUEL TUBE 1 Piece(s) 6 Day(s) 854548745313550

฿ 2,083.80

OIL-RESISTANT FUEL TUBE 1 Piece(s) 6 Day(s) 1394548745313581

฿ 1,741.05

OIL-RESISTANT FUEL TUBE 1 Piece(s) 6 Day(s) 16124548745313598

฿ 8,256.29

OIL-RESISTANT FUEL TUBE 1 Piece(s) 5 Day(s) 22164548745313604

Loading...

  1. 1

Basic Information

Type Straight Material PVC Operating Environment Oil Resistance