1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fluoropolymer tubes (PFA)

Fluoropolymer tubes (PFA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 896.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Weather resistant and non-flammable
·Inert to most chemicals and solvents
·Most things do not stick easily, and even if they do, they are easy to remove.

Part Number
EA125FH-4
EA125FH-4B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code

฿ 896.49

FLUORORESIN TUBE 1 Piece(s) 5 Day(s) 4548745313253

฿ 2,797.59

FLUORORESIN TUBE 1 Piece(s) 6 Day(s) 4548745313277

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 4 Inner Dia. d(Ø) 2
Material Nylon/Fluoropolymer Operating Environment Weather Resistance Color Others
Material Details PFA Specifications Incombustible Operating Temperature -65 to 180°C