1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fluoropolymer tubes (PTFE)

Fluoropolymer tubes (PTFE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 569.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Excellent heat resistance, non-stickiness, chemical resistance, electrical insulation, etc.

Part Number
EA125FC-4B
EA125FC-5
EA125FC-5B
EA125FC-6
EA125FC-6A
EA125FC-6B
EA125FC-8A
EA125FC-10
EA125FC-10A
EA125FC-10B
EA125FC-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
JAN Code

฿ 1,770.02

FLUORORESIN TUBE 1 Piece(s) 6 Day(s) 434548745312973

฿ 569.01

FLUORORESIN TUBE 1 Piece(s) 6 Day(s) 544548745312980

฿ 1,889.29

FLUORORESIN TUBE 1 Piece(s) 6 Day(s) 544548745313000

฿ 662.91

FLUORORESIN TUBE 1 Piece(s) 5 Day(s) 654548745313017

฿ 1,463.96

FLUORORESIN TUBE 1 Piece(s) 5 Day(s) 654548745313024

฿ 2,265.50

FLUORORESIN TUBE 1 Piece(s) 6 Day(s) 654548745313031

฿ 3,348.17

FLUORORESIN TUBE 1 Piece(s) 6 Day(s) 864548745313055

฿ 1,737.97

FLUORORESIN TUBE 1 Piece(s) 5 Day(s) 1084548745313079

฿ 4,179.78

FLUORORESIN TUBE 1 Piece(s) 5 Day(s) 1084548745313086

฿ 5,923.19

FLUORORESIN TUBE 1 Piece(s) 5 Day(s) 1084548745313093

฿ 3,070.77

FLUORORESIN TUBE 1 Piece(s) 5 Day(s) 16144548745313109

Loading...

  1. 1

Basic Information

Type Straight Material Nylon/Fluoropolymer Operating Environment Heat Resistance / Chemical Resistance
Material Details PTFE Specifications Non-adhesive, electrically insulating