(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A fluororesin tube with excellent chemical resistance. ·Incombustibility.
Part Number |
---|
EA125F-4 |
EA125F-4B |
EA125F-6A |
EA125F-6B |
EA125F-8A |
EA125F-10 |
EA125F-10A |
EA125F-10C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | Inner Dia. d (Ø) | JAN Code |
---|---|---|---|---|---|---|---|---|
฿ 3,669.60 | FLUORORESIN TUBE | 1 Piece(s) | 6 Day(s) | 4 | 2.5 | 4518340381841 | ||
฿ 1,142.18 | FLUORORESIN TUBE | 1 Piece(s) | 6 Day(s) | 4 | 2.5 | 4548745312720 | ||
฿ 768.22 | FLUORORESIN TUBE | 1 Piece(s) | 6 Day(s) | 6 | 4 | 4548745312744 | ||
฿ 1,726.02 | FLUORORESIN TUBE | 1 Piece(s) | 6 Day(s) | 6 | 4 | 4548745312751 | ||
฿ 947.47 | FLUORORESIN TUBE | 1 Piece(s) | 5 Day(s) | 8 | 6 | 4548745312775 | ||
฿ 10,058.21 | FLUORORESIN TUBE | 1 Piece(s) | 6 Day(s) | 10 | 8 | 4518340381872 | ||
฿ 1,156.77 | FLUORORESIN TUBE | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4548745312805 | ||
฿ 5,259.84 | FLUORORESIN TUBE | 1 Piece(s) | 6 Day(s) | 10 | 8 | 4548745312829 |
Loading...
Type | Straight | Material | Nylon/Fluoropolymer | Operating Environment | Chemical Resistance |
---|---|---|---|---|---|
Color | Others | Material Details | Fluoropolymer (FEP) | Specifications | Incombustible |
Operating Temperature | -65 to 200°C |
How can we improve?
How can we improve?