1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Urethane Tube (Wear Resistance) EA125DR-4B

SOFT URETHANE TUBE

Soft Urethane Tube (Wear Resistance) EA125DR-4B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 602.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Applicable Fluid …Air ・Water
・Service Temperature …Air :-40 to 110℃、Water :0 to 60℃(Freeze Bad )
・Maximum Operating Pressure (23℃)…0.8MPa
・Higher Sliding Capacity (reduced Frictional Resistance) And Flexibility And Considerably Higher Wear Resistance Than Previous Urethane Tubes
・Dia. X Dia.(mm) …6×4
・Full length …5m

Part Number
EA125DR-4B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 602.00

SOFT URETHANE TUBE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA125DR-4B in the Soft Urethane Tube (Wear Resistance) EA125DR-4B series.