(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Compared to conventional urethane tubes, it has excellent slip resistance (reduced friction resistance), flexibility, and significantly improved abrasion resistance.
Type | Straight | Material | Urethane | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Operating Temperature | Air: -40 to 110°C, water: 0 to 60°C (No Freezing Allowed) |
Please check the type/dimensions/specifications of the part EA125DS-4D in the Soft urethane tube (Wear resistance) series.
Part Number |
---|
EA125DP-4B |
EA125DP-4C |
EA125DP-4D |
EA125DP-5D |
EA125DS-4B |
EA125DS-5D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Dia. D (Ø) | Inner Dia. d (Ø) | Operating Environment | Color | JAN Code | Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 602.00 | 1 Piece(s) | 12 Day(s) | 6 | 4 | Abrasion Resistance | Others | 4548745261639 | Natural | ||
฿ 1,144.00 | 1 Piece(s) | 12 Day(s) | 6 | 4 | Abrasion Resistance | Others | 4548745261646 | Natural | ||
฿ 2,157.00 | 1 Piece(s) | 12 Day(s) | 6 | 4 | Abrasion Resistance | Others | 4548745262117 | Natural | ||
฿ 4,609.00 | 1 Piece(s) | 12 Day(s) | 8 | 5 | Oil Resistance | Others | 4548745262155 | Natural | ||
฿ 602.00 | 1 Piece(s) | 12 Day(s) | 6 | 4 | Abrasion Resistance | Black | 4548745268744 | - | ||
฿ 4,609.00 | 1 Piece(s) | 12 Day(s) | 8 | 5 | Abrasion Resistance | Black | 4548745269321 | - |
How can we improve?
How can we improve?