1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Soft Urethane Tube EA125DA-6

SOFT URETHANE TUBE

Soft Urethane Tube EA125DA-6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 897.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Length-20m
・Applicable fluid-Air, water
・Operating temperature-Air: -40 to 80℃ Water: 0 to 60℃ (no freezing)
・OD x ID…6 x 3.7mm
・Max pressure…0.9MPa
・Color…Black

Part Number
EA125DA-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 897.84

SOFT URETHANE TUBE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 6 Inner Dia. d(Ø) 3.7
Material Urethane Applicable Fluid Water / Air Color Black
JAN Code 4518340196797 Operating Temperature Air: -40 to 80°C, water: 0 to 60°C (No Freezing Allowed)

Please check the type/dimensions/specifications of the part EA125DA-6 in the Soft Urethane Tube EA125DA-6 series.