1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Soft urethane tube (Black/White)

Soft urethane tube (Black/White)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 604.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO Tubes and Tube-related Parts Soft Urethane Tubes (Black/White).

Part Number
EA125DA-4
EA125DA-6
EA125DB-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Color JAN Code

฿ 604.45

SOFT URETHANE TUBE 1 Piece(s) 5 Day(s) 42Black4518340875760

฿ 897.84

SOFT URETHANE TUBE 1 Piece(s) 5 Day(s) 63.7Black4518340196797

฿ 604.45

SOFT URETHANE TUBE 1 Piece(s) 6 Day(s) 42White4518340875791

Loading...

  1. 1

Basic Information

Type Straight Material Urethane Applicable Fluid Water / Air
Operating Temperature Air: -40 to 80°C, water: 0 to 60°C (No Freezing Allowed)