1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane hose (with coupler) Coil type ⌀5 0.69 MPa

Urethane hose (with coupler) Coil type ⌀5 0.69 MPa
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 923.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·This product is specially processed into a spiral shape from a highly elastic polyurethane tube.

Part Number
EA125CE-3
EA125CE-5
EA125CE-7
EA125CE-10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
JAN Code

฿ 923.17

URETHANE AIR HOSE COUPLER 1 Piece(s) 5 Day(s) 54548745774252

฿ 1,040.49

URETHANE AIR HOSE COUPLER 1 Piece(s) 5 Day(s) 54548745760248

฿ 1,205.45

URETHANE AIR HOSE COUPLER 1 Piece(s) 5 Day(s) -4548745760484

฿ 1,301.12

฿ 787.18

URETHANE AIR HOSE COUPLER 1 Piece(s) Same day 54548745760491

Loading...

  1. 1

Basic Information

Type Coil Outer Dia. D(Ø) 8 Material Urethane
Material, Urethane Polyurethane